IESNA:LM-63-2002
[TEST]P1389738
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-850-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15678.6
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
101.8 131.5 275.7 742.2 1437.7 1972.0 2319.8 2676.0 3125.5 3647.2 4190.0 4919.4 5687.0 6403.8 7107.8 7743.9 8180.7 8333.4 
8295.2 7985.6 7595.5 7039.9 6514.0 6632.8 7179.8 7820.2 8176.5 8218.9 8138.3 8036.5 7353.7 6327.4 4143.4 402.9 
110.3 55.1 38.2 0.0 
101.8 131.5 292.6 733.7 1395.3 1976.3 2336.7 2659.0 3104.3 3609.0 4198.5 4877.0 5640.4 6425.0 7124.7 7752.4 8163.7 8316.4 
8269.8 7998.3 7582.7 7035.7 6556.4 6628.5 7184.1 7782.1 8172.2 8235.8 8146.8 8028.0 7408.9 6357.1 4325.7 
475.0 110.3 55.1 42.4 0.0 
101.8 131.5 267.2 712.5 1323.2 1933.9 2277.4 2620.9 3053.4 3583.6 4160.3 4847.4 5538.6 6246.8 6840.6 7387.7 7832.9 8074.7 
8117.1 7939.0 7633.6 7315.6 7031.4 6929.6 7247.7 7837.2 8282.5 8473.3 8456.4 8384.3 7930.5 6989.0 5436.8 
1106.9 118.7 67.9 50.9 0.0 
101.8 127.2 237.5 623.4 1217.1 1764.2 2243.4 2599.7 2981.4 3532.7 4101.0 4754.1 5458.0 6106.9 6666.7 7099.3 7481.0 7841.4 
8112.8 8180.7 8087.4 7951.7 7871.1 7879.6 8028.0 8443.6 8910.1 9249.4 9334.2 9325.7 8986.5 8235.8 6687.9 
2480.9 131.5 84.8 67.9 0.0 
101.8 123.0 207.8 470.7 988.1 1556.4 2069.6 2502.1 2888.1 3354.6 3944.0 4575.9 5233.3 5890.6 6526.7 6997.5 7362.2 7646.3 
7909.3 8087.4 8252.8 8291.0 8324.9 8392.7 8541.2 8816.8 9207.0 9537.8 9643.8 9682.0 9402.1 8333.4 6717.6 
4351.2 195.1 110.3 84.8 0.0 
101.8 123.0 186.6 398.6 848.2 1395.3 1946.6 2413.1 2794.8 3248.5 3770.2 4431.7 5110.3 5780.3 6420.7 6938.1 7277.4 7527.6 
7718.4 7883.8 8032.3 8168.0 8291.0 8435.2 8638.7 8897.4 9270.6 9605.6 9715.9 9707.4 9211.2 8104.4 6912.7 
4868.6 581.0 123.0 97.5 0.0 
101.8 118.7 178.1 335.0 712.5 1208.7 1751.5 2264.6 2688.7 3125.5 3613.2 4253.6 4877.0 5504.7 6162.0 6687.9 7107.8 7324.0 
7464.0 7620.9 7786.3 7947.5 8138.3 8354.6 8553.9 8842.3 9202.8 9542.0 9626.8 9508.1 8825.3 7862.6 6921.2 
4961.9 1149.3 144.2 110.3 0.0 
101.8 118.7 148.4 237.5 424.1 805.8 1259.5 1721.8 2264.6 2748.1 3206.1 3659.9 4194.3 4779.5 5377.5 5992.4 6526.7 6887.2 7141.7 
7341.0 7536.1 7705.7 7888.1 8053.5 8214.6 8384.3 8676.9 8944.1 8905.9 8753.2 8146.8 7481.0 6378.3 4894.0 
2913.5 203.6 148.4 0.0 
101.8 114.5 127.2 161.2 237.5 377.4 644.6 996.6 1395.3 1853.3 2332.5 2832.9 3329.1 3804.1 4291.8 4796.5 5352.0 5835.5 6323.2 
6726.1 7069.6 7362.2 7642.1 7883.8 8091.6 8274.0 8346.1 8282.5 8125.6 7947.5 7413.1 6738.8 5525.9 4134.9 2667.5 
788.8 182.4 0.0 
101.8 110.3 114.5 127.2 144.2 178.1 233.2 318.1 445.3 653.1 924.5 1238.3 1590.3 1938.1 2366.4 2786.3 3265.5 3791.4 4346.9 4949.1 5559.8 
6115.4 6594.6 6980.5 7336.8 7603.9 7760.9 7760.9 7565.8 7358.0 6280.8 4308.8 2205.3 1047.5 538.6 186.6 178.1 0.0 
101.8 106.0 106.0 106.0 110.3 110.3 114.5 123.0 135.7 152.7 173.9 203.6 233.2 271.4 322.3 390.2 470.7 572.5 712.5 903.3 1166.2 1522.5 2048.4 
2688.7 3536.9 4406.3 5029.7 5131.5 4694.7 4177.3 3002.6 2069.6 1365.6 737.9 254.5 46.6 12.7 0.0 
101.8 101.8 101.8 101.8 97.5 97.5 97.5 93.3 97.5 97.5 101.8 106.0 110.3 114.5 114.5 118.7 123.0 131.5 139.9 156.9 186.6 220.5 292.6 419.8 653.1 
1068.7 1649.7 2044.1 1823.6 1531.0 793.0 385.9 169.6 59.4 29.7 17.0 8.5 0.0 
101.8 101.8 97.5 93.3 89.1 84.8 80.6 80.6 76.3 76.3 76.3 76.3 72.1 72.1 67.9 63.6 59.4 50.9 50.9 46.6 46.6 46.6 46.6 42.4 38.2 42.4 
46.6 50.9 50.9 42.4 25.4 21.2 12.7 12.7 8.5 8.5 8.5 0.0 
101.8 97.5 89.1 80.6 76.3 67.9 63.6 59.4 55.1 50.9 46.6 42.4 33.9 29.7 25.4 17.0 12.7 12.7 8.5 8.5 8.5 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 4.2 4.2 
4.2 4.2 8.5 8.5 0.0 
101.8 89.1 80.6 72.1 67.9 59.4 55.1 46.6 38.2 33.9 25.4 21.2 17.0 12.7 8.5 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
4.2 8.5 0.0 
101.8 89.1 76.3 67.9 59.4 50.9 42.4 33.9 21.2 17.0 12.7 8.5 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
8.5 0.0 
101.8 84.8 72.1 59.4 50.9 42.4 29.7 21.2 12.7 8.5 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
4.2 0.0 
101.8 80.6 67.9 59.4 46.6 33.9 25.4 17.0 8.5 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 
0.0 
101.8 80.6 67.9 55.1 46.6 29.7 21.2 12.7 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
0.0 
101.8 84.8 67.9 55.1 46.6 29.7 21.2 12.7 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.8 84.8 67.9 55.1 46.6 29.7 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.8 84.8 67.9 55.1 46.6 33.9 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
